rotary meters
RVG-ST
Robust compact rotary gas meters for screwed or flange connection in aluminium housing
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Technical Data:
| Diameter | mm inch | 25 - 50 1 - 2 |
| Flow range size | metric imperial | G 10 - G 25 5C - 14C |
| Qmax | m³/h cfh | 16- 40 565 - 1400 |
| Qmin | m³/h cfh | 0.5 17 |
| Rangeability | 1:20 - 1:80 | |
| Maximum error of reading | Qt - Qmax Qmin - Qt* | ±1 % ±2 % |
| Repeatability | % of reading | < 0.1 % |
| Body material | aluminium | |
| Screwed connection | inch | 1, 1¼, 1½, 2 |
| Flange ratings | PN ANSI | 16 150 |
| Pressure range | MPa g bar g psi g | 0 - 2 0 - 20 0 - 290 |
| Temperature range (ambient, process) | standard optional | -20 to +60 °C -40 to +60 °C |
| Ingress protection | IP 67 | |
| Index | gradual / continuous | by ±90°, 180° |
| LF-sensor | standard | 1 |
| HF-sensor | optional | 1 |
| Lubrication | integrated sump |
Data Sheet
Please sign in to view part numbers available for purchase based on your account Sign In